(+) Slim Head, B0 Tapping【500-2,000 Pieces Per Package】

(+) Slim Head, B0 Tapping
[Nominal] 3, 4
[Material] Steel, Stainless Steel
[Surface Processing] Unichrome Plating, Bare

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

(+)スリムヘッド B0タッピン:関連画像

Part Number
CSPSLHB-STU-TP3-8
CSPSLHB-STU-TP4-12
CSPSLHB-STU-TP4-16
CSPSLHB-SUS-TP4-12
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment

82.98 €

2,000 Pieces Per Package

1 pack 6 Days -38[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

41.61 €

500 Pieces Per Package

1 pack 6 Days -412[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

46.17 €

500 Pieces Per Package

1 pack 6 Days -416[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating

90.15 €

500 Pieces Per Package

1 pack 6 Days 10412[Stainless Steel] Stainless Steel[Not Provided] Fabric

Loading...

  1. 1

Basic information

Detailed Shape Ultra Low Head Mounting Hole Shape Phillips Head Tip Shape Flat End
Additional Shape Standard Thread Type Self-Tapping Screw Basic Shape Standard (Round)
Sales Unit Box/Package Application Standard

Tech Support