Pias for Folding Plate Intermediate Stainless Steel CAP【100 Pieces Per Package】

Pias for Folding Plate Intermediate Stainless Steel CAP
[6.3 "Material" steel "Shape of fixing hole" none "Surface treatment" trivalent white

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HXPSNDHMB-ST3W-M6.3-35

Part Number
HXPSNDHMB-ST3W-M6.3-35
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

73.65 €

100 Pieces Per Package

1 pack 6 Days 10

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 6.3 Length L (mm) 35
Material Steel Surface Treatment Trivalent White Mounting Hole Shape N/A
Tip Shape Other special shapes Additional Shapes Flange Thread ridge Type Self-Drilling Screws
Basic Shape Hexagon Sales Unit Box/Package Application Standard

This page is Pias for Folding Plate Intermediate Stainless Steel CAP, part number HXPSNDHMB-ST3W-M6.3-35.
You can find the detail information about specifications and dimensions on part number HXPSNDHMB-ST3W-M6.3-35.

Tech Support