Manufacturer part number: CSPCSS-ST3W-M4.2-35
Brand: SUNCO
Price: 57.52 €
Delivery time: 6 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSPCSS-ST3W-M4.2-35
Detailed Shape | Disc | Nominal of Thread (M) | 4.2 | Length L (mm) | 35 |
---|---|---|---|---|---|
Material | Steel | Surface Treatment | Trivalent White | Mounting Hole Shape | Phillips Head |
Tip Shape | Other special shapes | Additional Shapes | Standard | Thread ridge Type | Self-Drilling Screws |
Basic Shape | Standard (Round) | Sales Unit | Box/Package | Application | Standard |
This page is DPF with Plate P for KM Steel H, part number CSPCSS-ST3W-M4.2-35.
You can find the detail information about specifications and dimensions on part number CSPCSS-ST3W-M4.2-35.