GRX HEX NO.5【250-300 Pieces Per Package】

GRX HEX NO.5
[Nominal M] 5.5
[Material] Stainless Steel
[Surface Processing] None

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HXNSF-SUS-M5.5-35
HXNSF-SUS-M5.5-45
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm)

255.24 €

300 Pieces Per Package

1 pack 6 Days 1035

250.79 €

250 Pieces Per Package

1 pack 6 Days 1045

Loading...

  1. 1

Basic information

Detailed Shape Standard Nominal of Thread (M) 5.5 Material Stainless Steel
Surface Treatment N/A Mounting Hole Shape N/A Tip Shape Other special shapes
Additional Shapes Flange Thread ridge Type Self-Drilling Screws Basic Shape Hexagon
Sales Unit Box/Package Application Standard

Tech Support