We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Hook Type Clamp Latch Series for High Temperature Use, Series for Rotation Molding

Hook Type Clamp Latch Series for High Temperature Use, Series for Rotation Molding

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Also suitable for use in high temperature environments between 240 and 300°C, it is mainly used for rotational molding.
· For use at high temperatures, the use of special grease, surface processing, and dimensional tolerances have been revised.

[Series] Latch Series for High Temperatures
[Material] Body and lever are forged steel
[Rod] Steel
[Hook/Bracket] Steel
[Specifications] Hook, Bracket, Rod, and Nut Packaged Together

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL750

Part Number
AL750
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSProduct Number

58.99 €

9 Days 101500/T2S

Loading...

  1. 1

Basic information

Type Tension type Attaching Method Straight base Tightening Force (Range Selectable)(N) 3100~
Body Material Steel Clamp Screw NA Arm Length L(mm) 155
Tightening Force(N) 15000 Tip Bolt Type NA

This page is Hook Type Clamp Latch Series for High Temperature Use, Series for Rotation Molding, part number AL750.
You can find the detail information about specifications and dimensions on part number AL750.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support