Profile Handle (A4-35)

Profile Handle (A4-35)
  • Volume Discount
Handle shanks and connectiong tube of extruded aluminium. Handle shanks anodized with dull bright finish, connecting profiles matted and anodized

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A4-35.200.N01
A4-35.200.N04
A4-35.200.S01
A4-35.200.S04
A4-35.400.N01
A4-35.400.N04
A4-35.400.S01
A4-35.400.S04
A4-35.500.N01
A4-35.500.N04
A4-35.500.S01
A4-35.500.S04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

80.48 €

1 Available 9 Days 10200200220Shank and ledge silver

84.54 €

1 Available 9 Days 10200200220Shank silver ledge black

84.54 €

1 Available 9 Days 10200200220Shank black ledge silver

88.56 €

1 Available 9 Days 10200200220Shank and ledge black

90.14 €

1 Available 9 Days 10400400420Shank and ledge silver

94.72 €

1 Available 9 Days 10400400420Shank silver ledge black

94.72 €

1 Available 9 Days 10400400420Shank black ledge silver

99.24 €

1 Available 9 Days 10400400420Shank and ledge black

94.92 €

1 Available 9 Days 10500500520Shank and ledge silver

99.76 €

1 Available 9 Days 10500500520Shank silver ledge black

99.76 €

1 Available 9 Days 10500500520Shank black ledge silver

104.44 €

1 Available 9 Days 10500500520Shank and ledge black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 65 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 35
Handle Cross Sectional Shape Others Fastening M M8 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support