Bow Type Handle (BG-35)

Bow Type Handle (BG-35)
  • Volume Discount
Profile aluminium, glass ball blasted, anodized in a special quality, satin finish in natural colour or black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Bow Type Handles BG

Product Description

Material and surface

Oval profiled aluminium AlMgSi 0.5.
Glass ball blasted, anodized in a special quality, satin finish in natural colour or black.

Stress resistance

min. 1.000 N.

Note

Any desired handle lengths and surface treatments on request.

Drawing

Type BG-35.400

Type BG-35.600
         BG-35.800
Note: Outer dimensions may deviate depending on production.

Technical Data

  Anodizing versions 
  natural colourblack
ALOrder no.Order no.
400480BG-35.400.11BG-35.400.14
600680BG-35.600.11BG-35.600.14
800880BG-35.800.11BG-35.800.14
All dimensions in mm.
Part Number
BG-35.400.11
BG-35.400.14
BG-35.600.11
BG-35.600.14
BG-35.800.11
BG-35.800.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

102.72 €

1 Available 12 Days 10400400480Silver

113.08 €

1 Available 12 Days 10400400480Black

122.58 €

1 Available 12 Days 10600600680Silver

134.86 €

1 Available 12 Days 10600600680Black

138.56 €

1 Available 12 Days 10800800880Silver

152.44 €

1 Available 12 Days 10800800880Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category Arch Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 62 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 35
Handle Cross Sectional Shape Others Fastening M M8 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support