Bow Type Handle (BG-40)

Bow Type Handle (BG-40)
  • Volume Discount
Oval-profiled aluminium, glass ball blasted and anodized in natural colour or black

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BG-40.600.11
BG-40.600.14
BG-40.700.11
BG-40.700.14
BG-40.800.11
BG-40.800.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

237.90 €

1 Available 9 Days 10600600640Silver

251.60 €

1 Available 9 Days 10600600640Black

258.62 €

1 Available 9 Days 10700700740Silver

275.94 €

1 Available 9 Days 10700700740Black

278.94 €

1 Available 9 Days 10800800840Silver

300.02 €

1 Available 9 Days 10800800840Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category Arch Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 80 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 41
Handle Cross Sectional Shape Others Fastening M M10 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support