Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EC-01.120.09 |
EC-01.120.84 |
EC-01.140.09 |
EC-01.140.84 |
EC-01.160.09 |
EC-01.160.84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Height H (mm) | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|
3.86 € | 1 | Available |
Same day
Stock | 10 | 120 | 42 | 26 | 120 | 138 | orange | |
3.86 € | 1 | Available |
Same day
Stock | 10 | 120 | 42 | 26 | 120 | 138 | Black | |
4.21 € | 8 | Available | 2 Days | 10 | 140 | 42 | 26 | 140 | 158 | orange | |
4.88 € | 1 | Available |
Same day
Stock | 10 | 140 | 42 | 26 | 140 | 158 | Black | |
8.54 € | 1 | Available |
Same day
Stock | 10 | 160 | 45 | 28 | 160 | 178 | orange | |
8.54 € | 2 | Available | 2 Days | 10 | 160 | 45 | 28 | 160 | 178 | Black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Polyamide | Applied Load(N) | 1000 | Mounting Method | Round Hole |
Handle Cross Sectional Shape | Others | Fastening M | M8 | Material | PA6 |
Configure
Stock
Basic Attributes
Pitch P(mm)
Height H(mm)
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes