• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hinged Handle (EE-01)

Hinged Handle (EE-01)
  • Volume Discount

Product Details:

Manufacturer part number: EE-01.R075.39

Brand: ROHDE

Price: 15.96

Delivery time: Same day

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EE-01.R075.39

Stainless Steel Installation Handle EE

Product Description


Collapsible stainless steel handles with small installation depth, for devices and clapping doors.

Material and surface

Stainless steel high gloss electropolished, material no. 1.4301.

Design features

With pull-back spring from the working to the resting position.

Stress resistance

min. 200 N.

Drawing

Type EE-01Mounting cutout
Order no.
EE-01.R075.39
All dimensions in mm.
Part Number
EE-01.R075.39
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

15.96 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Main Body Type Trunk Type Main Body Material EN 1.4301 Equiv. Applied Load(N) 200
Main Body, Surface Treatment Antibacterial Finishing Mounting Method Round Hole Fastening M M4
Material 1.4301 (304) Surface treatment Highly polished electropolished

This page is Hinged Handle (EE-01), part number EE-01.R075.39.
You can find the detail information about specifications and dimensions on part number EE-01.R075.39.

Tech Support