Stainless Steel Handle (ES-30)

Stainless Steel Handle (ES-30)
  • Volume Discount
Stainless steel 1.4301, Connection tubes finish ground and brushed. Handle shanks glass blasted and electropolished with a half-matt finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ES-30.200.ST
ES-30.250.ST
ES-30.300.ST
ES-30.350.ST
ES-30.400.ST
ES-30.500.ST
ES-30.600.ST
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)

325.40 €

2 Available 6 Days 10200200225

283.62 €

8 Available 6 Days 10250250275

334.34 €

2 Available 6 Days 10300300325

340.50 €

2 Available 6 Days 10350350375

346.46 €

2 Available 6 Days 10400400425

355.84 €

2 Available 6 Days 10500500525

365.44 €

2 Available 6 Days 10600600625

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material EN 1.4301 Equiv. Height H(mm) 80 Applied Load(N) 1000
Main Body, Surface Treatment Shot Blasting Mounting Method Round Hole Handle Thickness D(mm) 30
Handle Cross Sectional Shape Round Shape Fastening M M8 Material 1.4404 (316L)
Surface treatment Brushed Version Standard

Tech Support