Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FG16-01S.180.84 |
FG16-02S.180.84 |
FG16-04S.180.84 |
FG16-05S.180.84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
375.18 € | 1 | Available |
Same day
Stock | 10 | |
460.94 € | 2 | Available | 4 Days | 10 | |
442.30 € | 8 | Available | 4 Days | 10 | |
568.30 € | 2 | Available | 4 Days | 10 |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 180 | Main Body Material | PVC | Height H(mm) | 80 |
Mounting Method | Round Hole | Handle Thickness D(mm) | 48 | Handle Cross Sectional Shape | Round Shape |
Screw-on distance A(mm) | 180 | Fastening M | M8 | Material | PA6, PVC |
Handle color | Black |