• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Function Handle (FG7-0) (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Handle Series FG7

Product Description

Type FG7-01.G Type FG7-04.R
with emergency stop
Connection
Type FG7-05.G
with emergency stop
Type FG7-02.L Connection

Material and surface

Handle ledge ø 30 x 5 mm aluminum round tube AlMgSi 0.5; fine ground and natural coloured anodized. Handle shanks of polyamide PA 6, black with fine structure.

Function elements

2 Push buttons up to 1A with LED. Type FG7-05 with additional emergency stop (2 NC contacts).

Connection A

Coupling positioned at the tubular axle of the handle ledge in the handle shank.

Connection B

Coupling positioned in the mounting surface of the handle shank.

Connection C

The 5 m connection cable is guided out of the mounting surface of the handle shank.
The connection A and C are available with straight and chamfer handle shanks, as left and right-hand versions for use with double doors.

Protection class

IP 65 (for the connecting A and B with screwed coupling).

Note

Coupling with 10 m ready made cable available as accessories. Other handle lengths, anodized versions and illuminated emergency stop button on request.

Drawing

FG7-01 / FG7-04
   Switching version
   without emergencywith emergency
   stop, 1 push buttonstop, 1 push button
Connection  Order no.Order no.
AstraightFG7-01.GA160.01FG7-04.GA160.01
leftFG7-01.LA160.01FG7-04.LA160.01
rightFG7-01.RA160.01FG7-04.RA160.01
BstraightFG7-01.GB160.01FG7-04.GB160.01
CstraightFG7-01.GC160.01FG7-04.GC160.01
leftFG7-01.LC160.01FG7-04.LC160.01
rightFG7-01.RC160.01FG7-04.RC160.01
 
FG7-02 / FG7-05
   Switching version
   without emergencywith emergency
   stop, 2 push buttonstop, 2 push button
Connection  Order no.Order no.
AstraightFG7-02.GA220.04FG7-05.GA220.04
leftFG7-02.LA220.04FG7-05.LA220.04
rightFG7-02.RA220.04FG7-05.RA220.04
BstraightFG7-02.GB220.04FG7-05.GB220.04
CstraightFG7-02.GC220.04FG7-05.GC220.04
leftFG7-02.LC220.04FG7-05.LC220.04
rightFG7-02.RC220.04FG7-05.RC220.04

Technical Data

TypeFG7-01FG7-04
 with 1 push buttonadd. emergency stop
Emergency stop
(2 NC contacts)
without
Push button LED green
(1 change-over contact)
Emergency stop-1-42 V AC/DC
100 mA
Push button24 V AC/DC
1 A
Operating voltage LED24 VDC (12 VDC optional)
Connection type8-pole
M12 x 1
12-pole
M12 x 1
Connector assignment
(Plug side view)
Mounting cutout
 
TypeFG7-02FG7-05
 with 2 push buttonsadd. emergency stop
Emergency stop
(2 NC contacts)
without
Push button LED red
(1 change-over contact)
Push button LED green
(1NO contact)
Emergency stop-1-42 V AC/DC
100 mA
Push button24 V AC/DC
1 A
Operating voltage LED24 VDC (12 VDC optional)
Connection type8-pole
M12 x 1
12-pole
M12 x 1
Connector assignment
(Plug side view)
Mounting cutout

All dimensions in mm.

Accessories

  Handle accessories
  Coupling with cable
  8-pole
(M12 x 1)
12-pole
(M12 x 1)
 LOrder no.Order no.
10 mFZ-KS.G08.10FZ-KS.G12.10
FZ-KS.W08.10FZ-KS.W12.10
Part Number
FG7-01.GA160.01
FG7-01.GB160.01
FG7-01.GC160.01
FG7-01.LC160.01
FG7-01.RA160.01
FG7-01.RC160.01
FG7-02.GA220.04
FG7-02.GB220.04
FG7-02.GC220.04
FG7-02.LA220.04
FG7-02.LC220.04
FG7-02.RA220.04
FG7-04.GA160.01
FG7-04.GB160.01
FG7-04.GC160.01
FG7-04.LC160.01
FG7-05.GA220.04
FG7-05.GB220.04
FG7-05.GC220.04
FG7-05.LC220.04
FG7-05.RA220.04
FG7-05.RC220.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Handle color

312.36 €

1 Available 32 Days 10160160Shank black ledge silver

316.58 €

1 Available 5 Days 10160160Shank black ledge silver

288.96 €

1 Available 21 Days 10160160Shank black ledge silver

290.36 €

1 Available 5 Days 10160160Shank black ledge silver

317.96 €

1 Available 5 Days 10160160Shank black ledge silver

290.36 €

1 Available 5 Days 10160160Shank black ledge silver

433.36 €

1 Available 5 Days 10220220Shank and ledge black

428.68 €

1 Available 5 Days 10220220Shank and ledge black

401.58 €

1 Available 5 Days 10220220Shank and ledge black

428.48 €

1 Available 5 Days 10220220Shank and ledge black

402.68 €

1 Available 5 Days 10220220Shank and ledge black

428.48 €

1 Available 5 Days 10220220Shank and ledge black

477.82 €

1 Available 5 Days 10160160Shank black ledge silver

482.08 €

1 Available 5 Days 10160160Shank black ledge silver

454.64 €

1 Available 5 Days 10160160Shank black ledge silver

455.96 €

1 Available 5 Days 10160160Shank black ledge silver

600.30 €

1 Available 5 Days 10220220Shank and ledge black

595.60 €

1 Available 5 Days 10220220Shank and ledge black

574.22 €

1 Available 5 Days 10220220Shank and ledge black

575.34 €

1 Available 5 Days 10220220Shank and ledge black

595.42 €

1 Available 5 Days 10220220Shank and ledge black

575.34 €

1 Available 5 Days 10220220Shank and ledge black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 75 Main Body, Surface Treatment Powder Coating
Mounting Method Tapped Handle Thickness D(mm) 30 Handle Cross Sectional Shape Round Shape
Fastening M M6 Material AlMgSi 0.5, PA6 Surface treatment Anodized

Tech Support