Polyamide PA 6 and soft component made of SEBS
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GS-0N.150.7012
Part Number |
---|
GS-0N.150.7012 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Applied Load (N) |
---|---|---|---|---|---|
13.75 € | Available | 7 Days | 10 | 700 |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Pitch P(mm) | 150 | Main Body Material | Polyamide | Height H(mm) | 53 |
Mounting Method | Round Hole | Handle Thickness D(mm) | 29 | Handle Cross Sectional Shape | Others |
Screw-on distance A(mm) | 150 | Fastening M | M8 | Material | PA6 |
Handle color | Black gray |
This page is Plastic Handle (GS-0N), part number GS-0N.150.7012.
You can find the detail information about specifications and dimensions on part number GS-0N.150.7012.
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.