Round Bar Aluminium Handle (KG-16)

Round Bar Aluminium Handle (KG-16)
  • Volume Discount
Profiled aluminium, ground, glass ball blasted and black anodized with satin finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KG-16.200.14
KG-16.250.14
KG-16.300.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)

46.16 €

1 Available 7 Days 10200200

50.10 €

1 Available 7 Days 10250250

53.26 €

1 Available 7 Days 10300300

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 98 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 16
Handle Cross Sectional Shape Round Shape Fastening M M8 Material AlMgSi 0.5
Surface treatment Anodized Handle color Black

Tech Support