Manufacturer part number: KK-18.120.84
Brand: ROHDE
Price: 33.08 €
Delivery time: 5 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KK-18.120.84
Part Number
|
---|
KK-18.120.84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | |
---|---|---|---|---|---|
33.08 € | 1 | Available | 5 Days | 10 |
Loading...
Main Body Type | Special Shape | Pitch P(mm) | 80 | Main Body Material | Polyamide |
---|---|---|---|---|---|
Applied Load(N) | 300 | Mounting Method | Round Hole | Screw-on distance A(mm) | 80 |
Fastening M | M6 | Material | PA6 | Handle color | Black |
This page is Hinged Handle (KK-18), part number KK-18.120.84.
You can find the detail information about specifications and dimensions on part number KK-18.120.84.