Trough inset Handle (KM-36)

Trough inset Handle (KM-36)
  • Volume Discount
Plastic handle, flush inset handle for lifting or pulling. ABS resin, black, similar to RAL 9005, with the fine structure on the visivle surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Handle Series KM

Product Description



Flush inset handle for lifting or pulling.

Material and surface

ABS resin, black, similar to RAL 9005, with fine structure on the visible surfaces.

Design features

Unilateral, tool-less single-hole installation through self-locking, recessed handle.
 

Mounting

Place the trough inset handle in the cutout, so that the upper edge of the cutout lies in the gap behind the face of the handle. Then press the bottom edge of the handle into the cutout until it clearly locks into place.

Stress resistance

min. 400 N when installed in 1.2 mm sheet steel.
Maximum values depend on the strength of the mounting wall.

Drawing

                                          Mounting cutout

Technical Data

Panel thickness 
s (mm)Order no.
1–1.4KM-36.14.093.9005
1.4–1.8KM-36.18.093.9005
1.8–2.1KM-36.21.093.9005
2.1–2.5KM-36.25.093.9005
Part Number
KM-36.14.093.9005
KM-36.18.093.9005
KM-36.21.093.9005
KM-36.25.093.9005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

10.94 €

1 Available Same day

Stock

10

10.94 €

2 Available 4 Days 10

10.94 €

1 Available Same day

Stock

10

10.94 €

2 Available 4 Days 10

Loading...

  1. 1

Basic information

Main Body Type Embedded Type Main Body Material ABS Applied Load(N) 400
Mounting Method Others Material ABS Handle color Black

Tech Support