Ledge Handle (LF-01)

Ledge Handle (LF-01)
  • Volume Discount
Profile aluminium, vibration ground and anodized in natural or black colour with a matt finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LF-01.068.01
LF-01.068.04
LF-01.088.01
LF-01.088.04
LF-01.108.01
LF-01.108.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

22.58 €

1 Available 2 Days 10686880Silver

23.26 €

1 Available 2 Days 10686880Black

23.52 €

1 Available 2 Days 108888100Silver

24.14 €

1 Available 4 Days 108888100Black

24.40 €

1 Available 2 Days 10108108120Silver

25.10 €

1 Available 2 Days 10108108120Black

Loading...

  1. 1

Basic information

Main Body Type Special Shape Main Body Material Aluminum Applied Load(N) 500
Main Body, Surface Treatment Powder Coating Mounting Method Round Hole Fastening M M4
Material AlMgSi 0.5 Surface treatment Anodized

Tech Support