Manufacturer part number: M1-20.R200.11
Brand: ROHDE
Price: 37.94 €
Delivery time: 7 Days
Pitch P: 200 mm
Screw-on distance A: 200 mm
Handle color: Silver
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M1-20.R200.11
natural colour | black | |||||
D | Version | A | Order no. | Order no. | M | H |
ø 20 | R screw attachment from behind | 200 | M1-20.R200.11 | M1-20.R200.14 | ||
250 | M1-20.R250.11 | M1-20.R200.14 | ||||
300 | M1-20.R300.11 | M1-20.R300.14 | 8 | 70 | ||
350 | M1-20.R350.11 | M1-20.R350.14 | ||||
400 | M1-20.R400.11 | M1-20.R400.14 | ||||
600 | M1-20.R600.11 | M1-20.R600.14 | ||||
F screw attachment from the front | 200 | M1-20.F200.11 | M1-20.F200.14 | – | 70 | |
300 | M1-20.F300.11 | M1-20.F300.14 | ||||
Al-Cover plates | M1-20.000.01 | M1-20.000.04 | Pack of 2 pieces |
Part Number
|
---|
M1-20.R200.11 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Handle color | |
---|---|---|---|---|---|---|---|---|
37.94 € | 1 | Available | 7 Days | 10 | 200 | 200 | Silver |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 70 | Applied Load(N) | 1000 |
Main Body, Surface Treatment | Powder Coating | Mounting Method | Tapped | Handle Thickness D(mm) | 20 |
Handle Cross Sectional Shape | Round Shape | Fastening M | M8 | Material | AlMgSi 0.5 |
Surface treatment | Anodized |
This page is Machine Handle (M1-20), part number M1-20.R200.11.
You can find the detail information about specifications and dimensions on part number M1-20.R200.11.
Configure
Part Number |
---|
M1-20.R200.14 |
M1-20.R250.11 |
M1-20.R250.14 |
M1-20.R300.11 |
M1-20.R300.14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Pitch P (mm) | Screw-on distance A (mm) | Handle color |
---|---|---|---|---|---|---|---|---|
39.80 € | 1 | Available | 11 Days | 10 | 200 | 200 | Black | |
40.54 € | 1 | Available | 2 Days | 10 | 250 | 250 | Silver | |
42.68 € | 1 | Available | 2 Days | 10 | 250 | 250 | Black | |
43.24 € | 1 | Available | 2 Days | 10 | 300 | 300 | Silver | |
45.46 € | 1 | Available | 2 Days | 10 | 300 | 300 | Black |