• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Machine Handle (M4-20)

Machine Handle (M4-20)
  • Volume Discount
Profiled aluminium, ground, glass ball blasted and anodized in 2 colourss with satin finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Machine and Control Housing Handles M4

Product Description

      

Material and surface

Round bar aluminium AIMgSi 0.5; ground, glass ball blasted and anodized in 2 colours with satin finish.

Stress resistance

min. 1.000 N.
 

Note

Handles with other bore clearances are available on request.

Drawing

     Type M4-20                                                                                                      Type M4-30
  

Technical Data

øAnatural colour anodized
Order no.
black anodized
Order no.
 200M4-20.200.11M4-20.200.11
 250M4-20.250.11M4-20.250.14
20300M4-20.300.11M4-20.300.14
 350M4-20.350.11M4-20.350.14
 400M4-20.350.14M4-20.400.14
All dimensions in mm.
Part Number
M4-20.200.11
M4-20.200.14
M4-20.250.11
M4-20.250.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Handle color

44.90 €

1 Available Same day

Stock

10200200Silver

47.22 €

2 Available 2 Days 10200200Black

48.10 €

1 Available Same day

Stock

10250250Silver

50.46 €

1 Available Same day

Stock

10250250Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 70 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 20
Handle Cross Sectional Shape Round Shape Fastening M M8 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support