Profile Handle (MS-02)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MS-02.180.11
MS-02.250.11
MS-02.300.11
MS-02.400.11
MS-02.600.11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)

38.18 €

1 Available 12 Days 10180180240

40.52 €

1 Available 12 Days 10250250310

42.16 €

1 Available 12 Days 10300300360

45.54 €

1 Available 12 Days 10400400460

52.08 €

1 Available 12 Days 10600600660

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 60 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 28
Handle Cross Sectional Shape Others Fastening M M6 Material AlMgSi 0.5, PA6
Surface treatment Anodized Handle color Shank black ledge silver

Tech Support