Handle grip made of aluminium profile, handle shank made of polyamide PA 6
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
OG-16.150.S11 |
OG-16.150.S14 |
OG-16.200.S11 |
OG-16.200.S14 |
OG-16.250.S11 |
OG-16.250.S14 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Pitch P (mm) | Applied Load (N) | Screw-on distance A (mm) | Handle color |
---|---|---|---|---|---|---|---|---|
22.90 € | Available | 12 Days | 10 | 150 | 500 | 150 | Shank black ledge silver | |
24.13 € | Available | 12 Days | 10 | 150 | 500 | 150 | Shank and ledge black | |
25.05 € | Available | 12 Days | 10 | 200 | 500 | 200 | Shank black ledge silver | |
26.22 € | Available | 12 Days | 10 | 200 | 500 | 200 | Shank and ledge black | |
27.12 € | Available | 12 Days | 10 | 250 | 500 | 250 | Shank black ledge silver | |
28.35 € | Available | 12 Days | 10 | 250 | 500 | 250 | Shank and ledge black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Aluminum | Height H(mm) | 52 | Main Body, Surface Treatment | Powder Coating |
Mounting Method | Tapped | Handle Thickness D(mm) | 16 | Handle Cross Sectional Shape | Others |
Fastening M | M6 | Material | AlMgSi 0.5, PA6 | Surface treatment | Anodized |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.