• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Front Handle 19" (R1-12)

Front Handle 19" (R1-12)
  • Volume Discount
Profile aluminium, vibration ground and anodized to matt finish in natural or black colour

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R1-12.032.01
R1-12.032.04
R1-12.055.01
R1-12.055.04
R1-12.075.01
R1-12.075.04
R1-12.088.01
R1-12.088.04
R1-12.120.01
R1-12.120.04
R1-12.235.01
R1-12.235.04
R1-12.253.01
R1-12.253.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

7.64 €

1 Available 2 Days 10323243.5Silver

8.50 €

1 Available 2 Days 10323243.5Black

7.64 €

1 Available 2 Days 10555567Silver

8.50 €

1 Available 2 Days 10555567Black

8.50 €

1 Available 2 Days 1075.575.587.5Silver

9.28 €

1 Available 2 Days 1075.575.587.5Black

8.92 €

1 Available 2 Days 108888100Silver

9.86 €

1 Available 2 Days 108888100Black

10.86 €

1 Available 2 Days 10120120132Silver

11.92 €

1 Available 2 Days 10120120132Black

17.68 €

1 Available 2 Days 10235235247Silver

19.52 €

1 Available 2 Days 10235235247Black

17.40 €

1 Available 2 Days 10253.5253.5265.5Silver

19.22 €

1 Available 2 Days 10253.5253.5265.5Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 40 Applied Load(N) 500
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 12
Handle Cross Sectional Shape Others Fastening M M5 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support