Stainless Steel Bracket

Stainless Steel Bracket
[Features] A practical stainless steel clamp for fixing pipes with compatible sizes from 19 to 38 mm.

(i)Remark

  • This is a representative image. See the product standards for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
37101
37102
37103
37104
37106
37107
37108
37109
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Pipe Size
(mm)
Product Name JAN Code

10.12 €

1 7 Days 1919 mm Stainless Steel Bracket, Single Side4960983371015

11.95 €

1 7 Days 2525 mm Stainless Steel Bracket, Single Side4960983371022

13.77 €

1 7 Days 3232 mm Stainless Steel Bracket, Single Side4960983371039

14.74 €

1 7 Days 3838 mm Stainless Steel Bracket, Single Side4960983371046

10.12 €

1 7 Days 1919 mm Stainless Steel Bracket, Through4960983371060

11.86 €

1 7 Days 2525 mm Stainless Steel Bracket, Through4960983371077

13.77 €

1 7 Days 3232 mm Stainless Steel Bracket, Through4960983371084

14.74 €

1 7 Days 3838 mm Stainless Steel Bracket, Through4960983371091

Loading...

  1. 1

Basic information

Pipe / Pipe Bracket / Hand Rail / Barrier-Free Accessory Type Bracket Accessories

Tech Support