• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Bore Band

Bore Band

Easy binding at the desired length.

[Caution]
· This product is a simple bundling tool. Do not use for fragile items or dangerous items such as edged tools.
· Do not use as a hanger.
· Adhere the male and female ends together and press hard by hand.
· Do not leave it exposed to temperatures of 80°C or higher or direct sunlight for a long time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BB-050
BB-051
BB-052
BB-053
BB-054
BB-055
BB-056
BB-057
BB-058
BB-059
BB-060
BB-061
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(mm)
Color JAN Code

4.58 €

4 Days Width: 20 × Length: 1,000White4903757256606

4.58 €

4 Days Width: 20 × Length: 1,000Black4903757256613

6.68 €

4 Days Width: 20 × Length: 2,000White4903757256620

7.23 €

3 Days Width: 20 × Length: 2,000Black4903757256637

4.73 €

4 Days Width: 25 × Length: 1,000White4903757256644

4.73 €

4 Days Width: 25 × Length: 1,000Black4903757256651

7.29 €

4 Days Width: 25 × Length: 2,000White4903757256668

7.83 €

3 Days Width: 25 × Length: 2,000Black4903757256675

5.18 €

4 Days Width: 30 × Length: 1,000White4903757256682

5.18 €

4 Days Width: 30 × Length: 1,000Black4903757256699

8.48 €

4 Days Width: 30 × Length: 2,000White4903757256705

8.48 €

4 Days Width: 30 × Length: 2,000Black4903757256712

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Zip Tie
Material 100% Nylon

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support