• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Bore Clamping Band

Bore Clamping Band

Strong and easy removal.

[Caution]
· This product is a simple bundling tool. Do not use for fragile items or dangerous items such as edged tools.
· Do not use as a hanger.
· Adhere the male and female ends together and press hard by hand.
· Do not leave it exposed to temperatures of 80°C or higher or direct sunlight for a long time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BB-001
BB-002
BB-003
BB-004
BB-005
BB-006
BB-007
BB-008
BB-009
BB-010
BB-011
BB-012
BB-013
BB-014
BB-015
BB-016
BB-017
BB-018
BB-019
BB-020
BB-021
BB-022
BB-023
BB-024
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(mm)
Color JAN Code

2.77 €

4 Days Width: 20 × Length: 500White4903757256163

2.77 €

4 Days Width: 20 × Length: 500Black4903757256170

3.07 €

4 Days Width: 20 × Length: 750White4903757256187

3.07 €

4 Days Width: 20 × Length: 750Black4903757256194

3.22 €

4 Days Width: 20 × Length: 1,000White4903757256200

3.22 €

4 Days Width: 20 × Length: 1,000Black4903757256217

3.67 €

4 Days Width: 20 × Length: 1,500White4903757256224

3.67 €

4 Days Width: 20 × Length: 1,500Black4903757256231

2.92 €

4 Days Width: 25 × Length: 500White4903757256248

3.47 €

3 Days Width: 25 × Length: 500Black4903757256255

3.62 €

3 Days Width: 25 × Length: 750White4903757256262

3.62 €

3 Days Width: 25 × Length: 750Black4903757256279

3.37 €

4 Days Width: 25 × Length: 1,000White4903757256286

3.37 €

4 Days Width: 25 × Length: 1,000Black4903757256293

3.82 €

4 Days Width: 25 × Length: 1,500White4903757256309

11.02 €

3 Days Width: 25 × Length: 1,500Black4903757256316

3.82 €

4 Days Width: 50 × Length: 500White4903757256323

3.82 €

4 Days Width: 50 × Length: 500Black4903757256330

3.97 €

4 Days Width: 50 × Length: 750White4903757256347

3.97 €

4 Days Width: 50 × Length: 750Black4903757256354

4.49 €

4 Days Width: 50 × Length: 1,000White4903757256361

4.49 €

4 Days Width: 50 × Length: 1,000Black4903757256378

5.31 €

4 Days Width: 50 × Length: 1,500White4903757256385

5.86 €

3 Days Width: 50 × Length: 1,500Black4903757256392

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Zip Tie
Material Tape: 100% Nylon / Buckle: Polyacetal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support