• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PP Clip Belt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PB-001
PB-002
PB-003
PB-004
PB-005
PB-006
PB-007
PB-008
PB-009
PB-010
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(mm)
Color JAN Code

4.56 €

4 Days Width: 25 × Length: 1,500White4903757256408

5.11 €

3 Days Width: 25 × Length: 1,500Black4903757256415

4.56 €

4 Days Width: 25 × Length: 1,500Navy Blue4903757256422

4.56 €

4 Days Width: 25 × Length: 1,500Red4903757256439

4.56 €

4 Days Width: 25 × Length: 1,500Yellowish Opaque White4903757256446

7.31 €

4 Days Width: 38 × Length: 2,000White4903757256453

7.86 €

3 Days Width: 38 × Length: 2,000Black4903757256460

7.31 €

4 Days Width: 38 × Length: 2,000Navy Blue4903757256477

7.31 €

4 Days Width: 38 × Length: 2,000Red4903757256484

6.97 €

4 Days Width: 38 × Length: 2,000Yellowish Opaque White4903757256491

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Zip Tie
Material Polypropylene

Additional Products in this Category

Tech Support