• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PP Fixing Belt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PB-011
PB-012
PB-013
PB-014
PB-015
PB-016
PB-017
PB-018
PB-019
PB-020
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(mm)
Color JAN Code

4.56 €

4 Days Width: 25 × Length: 1,500White4903757256507

5.11 €

3 Days Width: 25 × Length: 1,500Black4903757256514

4.56 €

4 Days Width: 25 × Length: 1,500Navy Blue4903757256521

4.56 €

4 Days Width: 25 × Length: 1,500Red4903757256538

4.56 €

4 Days Width: 25 × Length: 1,500Yellowish Opaque White4903757256545

6.07 €

4 Days Width: 38 × Length: 2,000White4903757256552

6.41 €

4 Days Width: 38 × Length: 2,000Black4903757256569

6.41 €

4 Days Width: 38 × Length: 2,000Navy Blue4903757256576

6.41 €

4 Days Width: 38 × Length: 2,000Red4903757256583

6.41 €

4 Days Width: 38 × Length: 2,000Yellowish Opaque White4903757256590

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Zip Tie
Material Polypropylene

Additional Products in this Category

Tech Support