• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Nylon Tape, Long Roll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
N-225-B
N-225-BL
N-225-BR
N-225-KK
N-225-NV
N-225-O
N-225-R
N-225-W
N-225-YL
N-230-B
N-230-BL
N-230-BR
N-230-KK
N-230-NV
N-230-O
N-230-R
N-230-W
N-230-Y
N-238-B
N-238-BL
N-238-BR
N-238-KK
N-238-NV
N-238-R
N-238-W
N-238-Y
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(Count×length m)
Color JAN Code

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mBlue4903757243262

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mBlack4903757209725

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mBrown4903757209749

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mKhaki4903757243293

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mNavy Blue4903757209732

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mOrange4903757243354

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mRed4903757243323

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mWhite4903757209718

46.09 €

4 Days Thickness 2 mm × Width 25 mm × Length 15 mYellowish Opaque White4903757243385

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mBlue4903757243255

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mBlack4903757209763

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mBrown4903757209787

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mKhaki4903757243286

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mNavy Blue4903757209770

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mOrange4903757243347

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mRed4903757243316

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mWhite4903757209756

50.91 €

4 Days Thickness 2 mm × Width 30 mm × Length 15 mYellowish Opaque White4903757243378

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mBlue4903757243248

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mBlack4903757209800

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mBrown4903757209824

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mKhaki4903757243279

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mNavy Blue4903757209817

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mRed4903757243309

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mWhite4903757209794

58.36 €

4 Days Thickness 2 mm × Width 38 mm × Length 15 mYellowish Opaque White4903757243361

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Zip Tie

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support