• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Cotton Tape Roll

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C-230
C-238
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size
(Count×length m)
JAN Code

41.64 €

5 Days Thickness 2 mm × Width 30 mm × Length 15 m4903757209930

47.10 €

5 Days Thickness 2 mm × Width 38 mm × Length 15 m4903757209954

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Nylon DIY Raw Material Types Zip Tie
Color OD

Additional Products in this Category

Tech Support