Profile Handle (A7-17)

Profile Handle (A7-17)
  • Volume Discount
Handle shanks and grip made of aluminium profile, for rear screw attachment and screw attachment from the front

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A7-17.F140.11
A7-17.F140.14
A7-17.F200.11
A7-17.F200.14
A7-17.F240.11
A7-17.F240.14
A7-17.R140.11
A7-17.R140.14
A7-17.R200.11
A7-17.R200.14
A7-17.R240.11
A7-17.R240.14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Mounting Method Screw-on distance A
(mm)
Fastening M Handle color

39.98 €

1 Available 7 Days 10140Round Hole140M6Silver

42.10 €

1 Available 7 Days 10140Round Hole140M6Black

44.90 €

1 Available 7 Days 10200Round Hole200M6Silver

47.40 €

1 Available 7 Days 10200Round Hole200M6Black

45.98 €

1 Available 7 Days 10240Round Hole240M6Silver

48.40 €

1 Available 7 Days 10240Round Hole240M6Black

50.22 €

1 Available 7 Days 10140Tapped140M8Silver

52.30 €

1 Available 7 Days 10140Tapped140M8Black

55.10 €

1 Available 7 Days 10200Tapped200M8Silver

57.60 €

1 Available 7 Days 10200Tapped200M8Black

56.18 €

1 Available 7 Days 10240Tapped240M8Silver

58.66 €

1 Available 7 Days 10240Tapped240M8Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 47 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Handle Thickness D(mm) 26 Handle Cross Sectional Shape Others
Material AlMgSi 0.5 Surface treatment Anodized Version A

Tech Support