• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Carrying Handle (MA-37)

Carrying Handle (MA-37)
  • Volume Discount

Product Details:

Manufacturer part number: MA-37.215.84

Brand: ROHDE

Price: 13.64

Delivery time: 12 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MA-37.215.84

Part Number
MA-37.215.84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

13.64 €

1 Available 12 Days 10

Loading...

  1. 1

Basic information

Main Body Type Special Shape Pitch P(mm) 250 Main Body Material Plastic
Applied Load(N) 400 Mounting Method Round Hole Screw-on distance A(mm) 250
Fastening M M5 Handle color Black

This page is Carrying Handle (MA-37), part number MA-37.215.84.
You can find the detail information about specifications and dimensions on part number MA-37.215.84.

Tech Support