Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RG-1N.100.09 |
RG-1N.100.84 |
RG-1N.120.09 |
RG-1N.120.84 |
RG-1N.140.09 |
RG-1N.140.84 |
RG-1N.160.09 |
RG-1N.160.84 |
RG-1N.180.09 |
RG-1N.180.84 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Pitch P (mm) | Height H (mm) | Handle Thickness D (mm) | Screw-on distance A (mm) | Length L (mm) | Fastening M | Handle color | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.80 € | 2 | Available | 2 Days | 10 | 100 | 33 | 19 | 100 | 122 | M5 | orange | |
8.80 € | 2 | Available | 2 Days | 10 | 100 | 33 | 19 | 100 | 122 | M5 | Black | |
10.20 € | 2 | Available | 2 Days | 10 | 120 | 39 | 24 | 120 | 146 | M6 | orange | |
10.20 € | 2 | Available | 2 Days | 10 | 120 | 39 | 24 | 120 | 146 | M6 | Black | |
11.53 € | 8 | Available | 2 Days | 10 | 140 | 45 | 27 | 140 | 170 | M8 | orange | |
13.38 € | 1 | Available | 3 Days | 10 | 140 | 45 | 27 | 140 | 170 | M8 | Black | |
18.72 € | 2 | Available | 2 Days | 10 | 160 | 52 | 31 | 160 | 194 | M8 | orange | |
18.72 € | 1 | Available |
Same day
Stock | 10 | 160 | 52 | 31 | 160 | 194 | M8 | Black | |
28.06 € | 2 | Available | 2 Days | 10 | 180 | 58 | 35 | 180 | 218 | M10 | orange | |
28.06 € | 2 | Available | 2 Days | 10 | 180 | 58 | 35 | 180 | 218 | M10 | Black |
Loading...
Main Body Type | Surfaced Type | Surfaced Type Category | U Shape | U-shaped Type | Straight |
---|---|---|---|---|---|
Main Body Material | Polyamide | Applied Load(N) | 1000 | Mounting Method | Round Hole |
Handle Cross Sectional Shape | Others | Material | PA6 |
Configure
Stock
Basic Attributes
Pitch P(mm)
Height H(mm)
Handle Thickness D(mm)
Screw-on distance A(mm)
Length L(mm)
Fastening M
Handle color
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes