Plastic Handle (RG-1P)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Handle Series RG

Product Description


A Rohde handle series in solid plastic. Modern industrial design for the highest demands.
Extremely resistant to torsion and easy to grip.

Material and surface

Polyamide PA 6, glass ball reinforced, black or orange with fine structure.

Stress resistance

min. 1.000 N.

Scope of delivery

Including black galvanized cheese head screws (chromium VI free) with hexagon sockets DIN 912 and galvanized nuts DIN 934 with washers DIN 125.
For wet areas, used screws, nuts and washers of stainless steel (material no. 1.4301).
Also available without screws.

Drawing

Technical Data

   for screws       
ALColourOrder no.MTHD1D2D3S
100122blackRG-1P.100.84M5 x 22133317.0198.520
orangeRG-1P.100.09
120146blackRG-1P.120.84M6 x 25153920.52410.524
orangeRG-1P.120.09
140170blackRG-1P.140.84M8 x 30164524.02712.028
orangeRG-1P.140.09
160194blackRG-1P.160.84M8 x 35205227.53113.532
orangeRG-1P.160.09
180218blackRG-1P.180.84M10 x 40205831.03515.536
orangeRG-1P.180.09
All dimensions in mm.
Part Number
RG-1P.100.09
RG-1P.100.84
RG-1P.120.09
RG-1P.120.84
RG-1P.140.09
RG-1P.140.84
RG-1P.160.09
RG-1P.160.84
RG-1P.180.09
RG-1P.180.84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Height H
(mm)
Handle Thickness D
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Fastening M Handle color

6.98 €

1 Available 3 Days 101003319100122M5orange

6.98 €

1 Available Same day

Stock

101003319100122M5Black

8.22 €

1 Available Same day

Stock

101203924120146M6orange

8.22 €

1 Available Same day

Stock

101203924120146M6Black

10.76 €

2 Available 2 Days 101404527140170M8orange

10.76 €

1 Available Same day

Stock

101404527140170M8Black

15.10 €

1 Available 2 Days 101605231160194M8orange

15.10 €

1 Available Same day

Stock

101605231160194M8Black

21.74 €

2 Available 2 Days 101805835180218M10orange

21.74 €

2 Available 2 Days 101805835180218M10Black

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Polyamide Applied Load(N) 1000 Mounting Method Round Hole
Handle Cross Sectional Shape Others Material PA6

Tech Support