Housing and end caps made of stainless steel 1.4301. Blasted surface and electropolished. For srew attachment from the front or from behind.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
TG-05K.F190.36 |
TG-05K.R190.36 |
TG-05S.F190.36 |
TG-05S.R190.36 |
Part Number | Standard Unit Price | Volume Discount | Shipping Days? | RoHS | Mounting Method | Fastening M | Version |
---|---|---|---|---|---|---|---|
371.98 € | Available | 12 Days | 10 | Round Hole | M5 | B cable | |
367.18 € | Available | 12 Days | 10 | Tapped | M6 | B cable | |
360.02 € | Available | 12 Days | 10 | Round Hole | M5 | A plug | |
355.25 € | Available | 12 Days | 10 | Tapped | M6 | A plug |
Loading...
Main Body Type | Special Shape | Pitch P(mm) | 190 | Main Body Material | EN 1.4301 Equiv. |
---|---|---|---|---|---|
Main Body, Surface Treatment | Mirror Surface | Screw-on distance A(mm) | 190 | Length L(mm) | 206 |
Material | 1.4301 (304) | Surface treatment | Blasted, electropolished |
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.