We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Trough inset Handle (KM-61)

Trough inset Handle (KM-61)
  • Volume Discount

Polyamide PA 6 glass fibre reinforced

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KM-61.082.9005
KM-61.112.9005
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSPitch P
(mm)
Applied Load
(N)
Screw-on distance A
(mm)

7.70 €

Available 2 Days 1082100082

8.17 €

Available 2 Days 101121000112

Loading...

  1. 1

Basic information

Main Body Type Embedded Type Main Body Material Polyamide Mounting Method Round Hole
Fastening M M4 Material PA6 Handle color Black

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support