We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Plastic Handle (KW-30)

Plastic Handle (KW-30)
  • Volume Discount

Polyamide PA 6 glass fibre reinforced

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KW-30.017.84

Part Number
KW-30.017.84
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSApplied Load
(N)

11.72 €

Available Same day

Stock

10800

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category L Shape U-shaped Type Straight
Pitch P(mm) 17 Main Body Material Polyamide Mounting Method Round Hole
Screw-on distance A(mm) 17 Length L(mm) 128 Fastening M M5
Material PA6 Handle color Black

This page is Plastic Handle (KW-30), part number KW-30.017.84.
You can find the detail information about specifications and dimensions on part number KW-30.017.84.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support