Plastic Handle (KW-36)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KW-36.020.84

Part Number
KW-36.020.84
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

27.30 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category L Shape U-shaped Type Straight
Pitch P(mm) 20 Main Body Material Polyamide Applied Load(N) 800
Mounting Method Round Hole Screw-on distance A(mm) 20 Length L(mm) 154
Fastening M M6 Material PA6 Handle color Black

This page is Plastic Handle (KW-36), part number KW-36.020.84.
You can find the detail information about specifications and dimensions on part number KW-36.020.84.

Tech Support