• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ledge Handle (LF-02)

Ledge Handle (LF-02)
  • Volume Discount
Profile aluminium, vibration ground and anodized in natural or black colour with a matt finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LF-02.100.01
LF-02.100.04
LF-02.150.01
LF-02.150.04
LF-02.200.01
LF-02.200.04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Length L
(mm)
Handle color

12.40 €

1 Available 2 Days 10100100120Silver

13.16 €

1 Available 2 Days 10100100120Black

14.10 €

1 Available 2 Days 10150150170Silver

14.84 €

1 Available 2 Days 10150150170Black

15.78 €

1 Available 2 Days 10200200220Silver

16.54 €

1 Available 2 Days 10200200220Black

Loading...

  1. 1

Basic information

Main Body Type Special Shape Main Body Material Aluminum Applied Load(N) 500
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Fastening M M5
Material AlMgSi 0.5 Surface treatment Anodized

Tech Support