Machine Handle (M1-30)

Machine Handle (M1-30)
  • Volume Discount
Profiled aluminium, ground, glass ball blasted and anodized in 2 colours with satin finish

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M1-30.R300.11
M1-30.R300.14
M1-30.R400.11
M1-30.R400.14
M1-30.R600.11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPitch P
(mm)
Screw-on distance A
(mm)
Handle color

81.94 €

1 Available 2 Days 10300300Silver

86.04 €

1 Available 2 Days 10300300Black

91.82 €

1 Available 2 Days 10400400Silver

96.60 €

1 Available 2 Days 10400400Black

111.78 €

1 Available 2 Days 10600600Silver

Loading...

  1. 1

Basic information

Main Body Type Surfaced Type Surfaced Type Category U Shape U-shaped Type Straight
Main Body Material Aluminum Height H(mm) 100 Applied Load(N) 1000
Main Body, Surface Treatment Powder Coating Mounting Method Tapped Handle Thickness D(mm) 30
Handle Cross Sectional Shape Round Shape Fastening M M10 Material AlMgSi 0.5
Surface treatment Anodized

Tech Support