• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Neodymium Shallow Pot Magnets / Threaded Hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Neodymium Shallow Pot Magnets, Threaded Hole

Product Information



• Zinc plated body
• Neodymium iron boron 'rare earth' material
• Strongest magnet material available
• 80°C max. operating temp (unless stated)
• N35 grade (Nickel plated)
• For more details see Materials Guide p25
• Custom designs available

Specification

Product No.DiameterPot heightTotal heightThread sizeFerrule
outer dia.
WeightPull forceUnits / pack
  mm  kg 
E770NEO64.511.5M360.00270.520
E771NEO84.511.5M360.00351.320
E772NEO104.511.5M360.00452.520
E773NEO134.511.5M360.0075620
E774NEO164.511.5M480.01329.520
E775NEO20613M480.01651410
E776NEO25714M480.0342010
E777NEO32715.5M5100.048355
Part Number
E770NEO
E771NEO
E772NEO
E773NEO
E774NEO
E775NEO
E776NEO
E777NEO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

3.68 €

1 Available Same day

Stock

10Up to 10.04.905611.5

3.03 €

1 Available Same day

Stock

1010.1 to 20.012.753811.5

4.56 €

1 Available Same day

Stock

1020.1 to 30.024.5251011.5

6.60 €

1 Available Same day

Stock

1050.1 to 60.058.861311.5

6.36 €

40 Available 17 Days 1090.1 to 100.093.1951611.5

13.83 €

10 Available 3 Days 10100.1 or More137.342013

14.34 €

10 Available 3 Days 10100.1 or More196.22514

37.98 €

5 Available 3 Days 10100.1 or More343.353215.5

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Heat Resistant Temperature(C°) 80

Tech Support