Neodymium Deep Bi-Pole Magnets / Threaded hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NH025
NH065
NH130
NH240
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

7.77 €

1 Available Same day

Stock

1020.1 to 30.024.52512.712

11.61 €

10 Available 3 Days 1070.1 to 80.078.481616

15.18 €

10 Available 17 Days 10100.1 or More156.9622.220

17.52 €

1 Available Same day

Stock

10100.1 or More245.2525.425

Loading...

  1. 1

Basic information

Shape Round Magnet Type (Material) Neodymium Magnet Heat Resistant Temperature(C°) 80

Tech Support