• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ferrite Shallow Pot Magnets with hole

Ferrite Shallow Pot Magnets with hole
  • Volume Discount
Shallow Pot Magnets.
Max. operating temperature 120°C.
Mild steel pot.
Zinc plated body.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E888
E889
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAttraction Force (Specific)
(N)
Outer Diameter
(Ø)
Length
(mm)

3.60 €

1 Available Same day

Stock

10176.585010

10.92 €

14 Available 17 Days 10529.748018

Loading...

  1. 1

Basic information

Shape Round Attraction Force (Range)(N) 100.1 or More Magnet Type (Material) Ferrite Magnet
Heat Resistant Temperature(C°) 120

Tech Support