We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Sling Swivels, self-locking/Stainless steel 1.4305

Sling Swivels, self-locking/Stainless steel 1.4305
  • Volume Discount

Parts can be connected fast and easy with the sling swivel in combination with the locating bushings.
As a robust tool, the item is made from stainless steel. There is an uncoated variant available in addition to the black standard version. The sling swivel is maintenance-free, soundless and secured against loss.

PDF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

 

Example

Part Number
22330.0110
22330.0120
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSl1
(mm)
l2
(mm)
l3
(mm)
Load capacity max.
(°C)

15.51 €

Available Same day

Stock

102331.316.51.2

16.17 €

Available Same day

Stock

104036.6232

Loading...

  1. 1

Basic information

d1(mm) 9.5 Temperature min.(Nm) 150 Temperature max.(mm) -50
Material Stainless steel 1.4305 Spring Stainless steel REACH compliant yes
Conflict Minerals free yes

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support