We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Rubber Roll 3 t Return Roller

Rubber Roll 3 t Return Roller

Click on this image to zoom in.

Click on this image to zoom in.

· NR rubber is baked onto the iron roller surface for excellent corrosion protection

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RNR1-1050
RNR1-1200
RNR1-1400
RNR1-1600
RNR1-1800
RNR1-2000
RNR1-400
RNR1-450
RNR1-500
RNR1-600
RNR1-750
RNR1-900
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?O.D. D
(Ø)
Width W
(mm)
Shaft Diameter
(mm)
Belt width
(mm)

455.86 €

1 33 Days 1461150251050

519.65 €

1 33 Days 1461300251200

831.91 €

1 36 Days 1711530301400

941.35 €

1 36 Days 1711730301600

1,130.59 €

1 36 Days 1712000351800

1,245.52 €

1 36 Days 1712200352000

134.27 €

1 33 Days 9546020400

146.25 €

1 33 Days 9551020450

153.41 €

1 33 Days 9556020500

164.00 €

1 33 Days 9566020600

230.66 €

1 33 Days 12085020750

328.01 €

1 33 Days 120100020900

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Bearing Single Roller Material Steel Properties Corrosion Resistance
Lining Entire Surface Lining Material Natural Rubber Lining Color Black
Bearing Material Stainless Steel Drive Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support