We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Impact Roller M Type

Impact Roller M Type

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KC-40-M
KC-45-M
KC-50-M
KC-60-M
KC-75-M
KC-90-M
KC-105-M
KC-120-M
KC-140-M
KC-160-M
KC-180-M
KC-200-M
Part NumberStandard Unit PriceVolume DiscountShipping Days?O.D. D
(Ø)
Width W
(mm)
Shaft Diameter
(mm)
Belt width
(mm)

78.85 €

11 Days 10014520400

84.85 €

11 Days 10016520450

88.12 €

11 Days 10018020500

96.37 €

11 Days 10021020600

123.57 €

11 Days 11526520750

137.95 €

11 Days 11531520900

153.67 €

18 Days 140370251050

171.95 €

18 Days 140420251200

253.38 €

21 Days 166500301400

280.41 €

21 Days 166580301600

334.45 €

21 Days 166650351800

375.54 €

22 Days 166730352000

Loading...

  1. 1

Basic information

Type Long Roller Long Roller Type Straight Shaft Type Shaft
Bearing Single Roller Material Steel Properties Standard
Lining Entire Surface Lining Material Natural Rubber Lining Color Black
Bearing Material Stainless Steel Drive Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support