• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Stick Eckbo Angle Screw / Bolt Hole-Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
16715
16716
16717
16718
Part NumberStandard Unit PriceVolume DiscountShipping Days?Size JAN Code

7.48 €

3 Days 40x4030x1.84960983167151

7.44 €

4 Days 60x6040x1.84960983167168

8.48 €

4 Days 75x7550x1.84960983167175

9.52 €

4 Days 90x9060x1.84960983167182

Loading...

  1. 1

Basic information

Type Joint Hardware For Wood Joint Hardware Type for Wood Metal fold, L-shaped hardware Screw Hole Diameter(φ) 5
Material Stainless Steel (EN 1.4301 Equiv.) Finish Barrel Finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support