Vinyl Lock 50M

Vinyl Lock 50M

Can be used for various applications, such as gardening, temporary fastening, and bundling electrical cords.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OD-979

Part Number
OD-979
Part NumberStandard Unit PriceVolume DiscountShipping Days?Special Notes JAN Code

7.02 €

6 Days ABS Plastic4954438801899

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material ABS DIY Raw Material Types Zip Tie
Size(mm) 5000 Color Green

This page is Vinyl Lock 50M, part number OD-979.
You can find the detail information about specifications and dimensions on part number OD-979.

Additional Products in this Category

Tech Support