We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (CET) 25/10/2020. We apologize for the inconvenience.

Aluminum Butt Hinge With Bush B-500N

Aluminum Butt Hinge With Bush B-500N

[Features]
· Use of resin bush suppresses particle generation.
· Made from aluminum and lightweight.
· Excellent in corrosion resistance due to alumite treatment.
· Shaft is made of stainless steel.
· For both left hand and right hand use.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ブッシュ付アルミ平蝶番 B-500N:関連画像

Part Number
B-500N-1-BLACK
B-500N-1-SILVER
B-500N-2-BLACK
B-500N-2-SILVER
B-500N-3-SILVER
B-500N-4-SILVER
B-500N-5-BLACK
B-500N-5-SILVER
B-500N-6-BLACK
B-500N-6-SILVER
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSLength L *Figure in () is the min length of the adjustable type.
(mm)
Width W
(mm)
Plate Thickness t
(mm)
Collar

11.51 €

17 Days -63804.5Black

8.90 €

14 Days 1063804.5Silver

10.56 €

17 Days -63624.5Black

7.79 €

14 Days 1063624.5Silver

9.54 €

18 Days 1063624.5Silver

8.68 €

17 Days 1063624.5Silver

9.54 €

17 Days -47484.5Black

7.20 €

5 Days 1047484.5Silver

8.46 €

17 Days -47364Black

6.12 €

18 Days 1047364Silver

Loading...

  1. 1

Basic information

Main Body Type Flat Hinges Flat Hinge Type Rectangle shaped Operating Environment Corrosion Resistance
Material Zinc Alloy Surface Finish Anodized Aluminum Treatment Additional Function Other
Mounting Method Screw Fastening Mounting Screw Hole Type Countersinks

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support