• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Rubber Insert Only, For Widths 30/35/40

Rubber Insert Only, For Widths 30/35/40

■ Rubber insert only

(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
D0-1
D0-2
D0-3
D0-4
D0-5
D0-6
D0-7
D0-8
D0-9
D0-10
D0-11
D0-12
D0-13
D0-14
D0-15
D0-16
D0-17
D0-19
D2-1
D2-2
D2-3
D2-4
D2-5
D2-6
D2-7
D2-8
D2-9
D2-10
D2-11
D2-12
D2-13
D2-14
D2-15
D2-16
D2-17
D2-19
D5-1
D5-2
D5-3
D5-4
D5-5
D5-6
D5-7
D5-8
D5-9
D5-10
D5-11
D5-12
D5-13
D5-14
D5-15
D5-16
D5-17
D5-19
Part NumberStandard Unit PriceVolume DiscountShipping Days?Width
(mm)
Rubber insert color JAN code

9.11 €

8 Days 30Red4966483205027

10.06 €

7 Days 30Dark brown4966483205034

10.06 €

7 Days 30Green4966483205041

10.06 €

7 Days 30Blue4966483205058

10.06 €

7 Days 30Beige4966483205065

10.06 €

7 Days 30Black4966483205072

10.06 €

7 Days 30Brown4966483205089

10.06 €

16 Days 30Gray4966483205096

10.06 €

7 Days 30Ivory4966483205102

10.06 €

7 Days 30Yellow4966483205119

10.06 €

7 Days 30Orange red4966483205126

10.06 €

7 Days 30Moss green4966483205133

10.06 €

7 Days 30Light green4966483205140

10.06 €

7 Days 30Light blue4966483205157

10.06 €

7 Days 30Light beige4966483205164

10.06 €

7 Days 30Light gray4966483205171

10.06 €

7 Days 30Dark gray4966483205188

10.06 €

7 Days 30Light brown4966483205195

8.64 €

7 Days 35Red4966483203535

8.64 €

7 Days 35Dark brown4966483202132

8.64 €

7 Days 35Green4966483205201

8.64 €

7 Days 35Blue4966483205218

8.64 €

7 Days 35Beige4966483203542

8.64 €

7 Days 35Black4966483205225

8.64 €

7 Days 35Brown4966483203559

8.64 €

7 Days 35Gray4966483204563

8.64 €

7 Days 35Ivory4966483205232

9.74 €

3 Days 35Yellow4966483205249

8.64 €

7 Days 35Orange red4966483205256

8.64 €

7 Days 35Moss green4966483205263

8.64 €

7 Days 35Light green4966483205270

8.64 €

7 Days 35Light blue4966483205287

8.64 €

7 Days 35Light beige4966483205294

8.64 €

7 Days 35Light gray4966483202125

8.64 €

7 Days 35Dark gray4966483205300

8.64 €

7 Days 35Light brown4966483205317

12.16 €

8 Days 40Red4966483205324

13.43 €

7 Days 40Dark brown4966483205331

13.43 €

7 Days 40Green4966483205348

13.43 €

7 Days 40Blue4966483205355

13.43 €

7 Days 40Beige4966483205362

13.43 €

7 Days 40Black4966483205379

13.43 €

7 Days 40Brown4966483205386

13.43 €

7 Days 40Gray4966483205393

13.43 €

7 Days 40Ivory4966483205409

13.43 €

7 Days 40Yellow4966483205416

13.43 €

7 Days 40Orange red4966483205423

13.43 €

7 Days 40Moss green4966483205430

13.43 €

7 Days 40Light green4966483205447

13.43 €

7 Days 40Light blue4966483205454

13.43 €

7 Days 40Light beige4966483205461

13.43 €

7 Days 40Light gray4966483205478

13.43 €

7 Days 40Dark gray4966483205485

13.43 €

7 Days 40Light brown4966483205492

Loading...

  1. 1

Basic information

Floor hardware type Preventing Slip for Stairs Length(mm) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support